??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1264-60 - Conc. constr. B² one-gang junction box
Bill of material
1264-60
CNSORDERNO
Art. No.
1264-60
BZ
Type
Conc. constr. B² one-gang junction box, with plaster skin, Depth 83.5 mm
LOD
Level of Details
T
Depth
83.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits to Ø 16 mm
2
MR2
Markings for cables and DIN EN conduits to Ø 32/40 mm
4
CNSMASSEXACT
Individual net weight
55 g
CNSVOLUMEEXACT
Single volume
1.095 l
CNSEAN
EAN-Code
4013456480766
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601