??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1268-40 - Concrete construction, electronics box
Bill of material
1268-40
CNSORDERNO
Order code
1268-40
BZ
Type
Concrete construction, electronics box, 2-part, with separator wall, with plaster skin, exit opening Ø 60 mm
LOD
Level of Details
L
Length
145 mm
B
Width
74 mm
T
Depth
94 mm
EBO
Installation opening
60 mm
M25
Tube entries up to M25
16
M40
Tube entries up to M40
2
CNSMASSEXACT
Individual net weight
102.6 g
CNSVOLUMEEXACT
Single volume
1.85 l
CNSEAN
EAN-Code
4013456544116
INFOLINK
Data Sheet
HTML (Online)