??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1270126 - UM 108-PROFIL 15,40CM BK
Bill of material
PHOENIX CONTACT 1270126
MANUID
Product number of the Manufacturer
1270126
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Basic profile, color: black (9005), profile width (internal): 122.6 mm, profile width (external): 107.5 mm, length: 154 mm, depth: 21.5 mm
MANUTYPEDESC
Manufacturer Type Description
UM 108-PROFIL 15,40CM BK
PREVIEW
Preview
INTNO
International product number
4063151428013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
154 mm
BAA020
height
107.500 mm
BAA351
color
Black
AAF040
net weight
0.095 kg
BAB577
depth
21.500 mm
BAB664
material
Plastic
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151428013
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Basic profile, color: black (9005), profile width (internal): 122.6 mm, profile width (external): 107.5 mm, length: 154 mm, depth: 21.5 mm
AAU731
Manufacturer product family
UM108
AAO057
Product type
UM 108-PROFIL 15,40CM BK
AAY811
URI of the product
http://www.phoenixcontact.com/product/1270126
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink