??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1270398 - ME MAX 12,5 G 3-3 TBUS BK
Bill of material
PHOENIX CONTACT 1270398
MANUID
Product number of the Manufacturer
1270398
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
DIN rail housing, Complete housing with metal foot catch, tall design, with TBUS option, without vents, width: 12.6 mm, height: 99 mm, depth: 113.65 mm, color: black (9005), cross connection: DIN rail connector (optional), number of positions cross connector: 5
MANUTYPEDESC
Manufacturer Type Description
ME MAX 12,5 G 3-3 TBUS BK
PREVIEW
Preview
INTNO
International product number
4063151461607
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAG975
degree of protection
IP20
BAF016
width
12.600 mm
BAA020
height
99 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.045 kg
BAB577
depth
113.650 mm
BAB664
material
Polyamide
AAS577
Power loss output capacity [Ple]
3.900 W
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151461607
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
DIN rail housing, Complete housing with metal foot catch, tall design, with TBUS option, without vents, width: 12.6 mm, height: 99 mm, depth: 113.65 mm, color: black (9005), cross connection: DIN rail connector (optional), number of positions cross connector: 5
AAU731
Manufacturer product family
ME MAX...3-3
AAO057
Product type
ME MAX 12,5 G 3-3 TBUS BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink