??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1273810 - Heavy duty pin hinges
Bill of material
12-7-3810
PREVIEW
REF
Reference
12-7-3810
MATERIAL
Material
303 stainless steel
FINISH
Finish
brushed
A
64 mm
B
13 mm
C
16 mm
D
6 mm
E
16 mm
F
16 mm
H
9.5 mm
WEIGHT
weight
90 g
S
M5x6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25355-heavy-duty-pin-hinges.html