??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1273811 - Heavy duty pin hinges
Bill of material
12-7-3811
PREVIEW
REF
Reference
12-7-3811
MATERIAL
Material
303 stainless steel
FINISH
Finish
brushed
A
76 mm
B
13 mm
C
19 mm
D
6 mm
E
19 mm
F
18 mm
H
13 mm
WEIGHT
weight
130 g
S
M6x7.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25356-heavy-duty-pin-hinges.html