??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1274117 - UPS-BAT/PB/24DC/4AH
Bill of material
PHOENIX CONTACT 1274117
MANUID
Product number of the Manufacturer
1274117
DESCSHORT
Short Description
Energy storage
DESCLONG
Long Description
Energy storage, VRLA-AGM, 24 V DC, 4 Ah, automatic detection and communication with QUINT UPS-IQ
MANUTYPEDESC
Manufacturer Type Description
UPS-BAT/PB/24DC/4AH
PREVIEW
Preview
BAA018
length
110 mm
AAI635
height including the poles
191 mm
INTNO
International product number
4063151466619
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
85.1 mm
AAF040
net weight
4.200 kg
AAL308
battery pack present
Yes
AAK308
size indication
block
AAG042
plastic housing present
No
AAL639
suitable for rapid charger
Yes
AAL665
closed (sealed)
Yes
AAM205
traction battery present
No
AAM208
dry
Yes
AAO663
GTIN
4063151466619
AAW338
Manufacturer product designation
Energy storage
AAU734
Manufacturer product description
Energy storage, VRLA-AGM, 24 V DC, 4 Ah, automatic detection and communication with QUINT UPS-IQ
AAU731
Manufacturer product family
Energy storage
AAO057
Product type
UPS-BAT/PB/24DC/4AH
AAY811
URI of the product
http://www.phoenixcontact.com/product/1274117
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85072080
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink