You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
1281-00
AGRO
Installation in concrete constructions
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agro_bim/betonbau/1281_00.prj},{NB=1281-00(2,1)},{ELLMAX=110},{LL=20},{LLNHT=50},{GD=130},{TF=120},{RK=2},{OP=10},{CNSMASSEXACT=134.500},{CNSVOLUMEEXACT=2.760},{CNSORDERNO=1281-00},{BZ=Einbaugehäuse, HaloX® 100, Nachfolgetyp zu 1290-40},{SYS=HaloX® 100},{ELL=0-100},{ENO=920858319},{IP=-},{CNSEAN=4013456546523},{INFOLINK=HTML (Online)},{LOD=2},{COVER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1281-00 - Installation housing, HaloX® 100
Bill of material
1281-00
CNSORDERNO
Art. No.
1281-00
BZ
Designation
Installation housing, HaloX® 100, Replacement to Art. No. 1290-40
LOD
Level of Details
300
200
300
200
SYS
System
HaloX® 100
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-100
mm
ELLMAX
max. installation depth luminaire / loudspeaker
110
mm
LL
LED wattage max.
20
W
LLNHT
Lamp wattage max.
50
W
GD
Housing diameter Ø
130
mm
TF
Depth including the front part
120
mm
RK
Combination entry for M20/M25 conduits
2
ENO
E-No.
920858319
CNSMASSEXACT
Individual net weight
134.500
g
CNSVOLUMEEXACT
Single volume
2.760
l
CNSEAN
EAN-Code
4013456546523
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Installation diameter: 100 mm Depth including front part: 120 mm Max. lamp power (LED): 20 W Max. lamp power (NV/HV/TC): 50 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1281-00 / E-No.: 920 858 319