??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KAISER
Description
1281-21 - Install. housing extension rings HaloX
Bill of material
1281-21
CNSORDERNO
Article number
1281-21
BZ
Designation
Installation housing, HaloX® 100, extension ring, installation height 10 mm, replacement for 1290-14
LOD
Level of details
SYS
System
HaloX® 100
H
Height
10 mm
FA
for Art. No.
1281-xx/1290-30
ELL
max. installation depth for luminaire / loudspeaker
+ 10 mm
CNSMASSEXACT
Individual net weight
27.000 g
CNSVOLUMEEXACT
Single volume
0.309 L
CNSEAN
EAN code
4013456546790
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 10 mm Plastic extension ring to increase the luminaire installation depth by 10 mm Multiple extensions possible. Art. No.: 1281-21 / 920 896 919
PICTURESMALL
1281_21.png