??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1282490000 - ACT20-FEED-IN-BASIC-S
Bill of material
Weidmueller 1282490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1282490000
MANUTYPEDESC
Manufacturer Type Description
ACT20-FEED-IN-BASIC-S
DESCSHORT
Short Description
Power-feed module (signal processing)
DESCLONG
Long Description
The power-feed unit supplies power to the devices on the mounting rail bus. The group error contact of the devices can be optionally read out on the bus and reported to the external controller by means of an internal status relay. It is possible to connect power supply units to the supply. Available in Basic and Pro versions.
GTIN
4050118072730
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.083 kg
AAD931
customs tariff number (TARIC)
90328900
URL
URL