??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-04 - Install. housing, HaloX® 250 front part
Bill of material
1283-04
CNSORDERNO
Art. No.
1283-04
BZ
Designation
Install. housing, HaloX® 250 front part, Inst. opening Ø 215 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
215 mm
LB
Min. luminaire covering Ø
222 mm
ENO
E-No.
920896539
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part Installation in: In-situ concrete Installation diameter Ø: 215 mm Light cover min. diameter Ø: 222 mm Aricle No. 1283-04 / E-No.: 920 896 539