??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1286790000 - IE-SW-PL08MT-6TX-2SC
明細表
Weidmueller 1286790000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1286790000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL08MT-6TX-2SC
DESCSHORT
Description short
网络交换机(管理型), managed, Fast Ethernet, 端口类型和数量: 6x RJ45, 2x SC-多模, -40 °C...75 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各站的通信。
GTIN
GTIN-Code
4050118077551
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.040 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL