??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1286830000 - IE-SW-PL16MT-14TX-2SC
Bill of material
Weidmueller 1286830000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1286830000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL16MT-14TX-2SC
DESCSHORT
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 14x RJ45, 2x SC Multi-mode, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118077582
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.586 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL