??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1286920000 - IE-SW-BL06T-2TX-4POE
Bill of material
Weidmueller 1286920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1286920000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL06T-2TX-4POE
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X) 4 * RJ45 10/100 BaseT(X) PoE+, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118077926
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.375 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL