??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1290569 - UCS HH 87-87 9005
Bill of material
PHOENIX CONTACT 1290569
MANUID
Product number of the Manufacturer
1290569
DESCSHORT
Short Description
Housing half shell
DESCLONG
Long Description
Universal housings, width: 87 mm
MANUTYPEDESC
Manufacturer Type Description
UCS HH 87-87 9005
PREVIEW
Preview
INTNO
International product number
4063151520991
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP40
BAF016
width
87 mm
BAA020
height
87 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.035 kg
BAB577
depth
21.800 mm
BAB664
material
PC
AAS577
Power loss output capacity [Ple]
6.400 W
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151520991
AAW338
Manufacturer product designation
Housing half shell
AAU734
Manufacturer product description
Housing half-shell for creating a UCS housing of dimensions 87 x 87 mm; material: polycarbonate; color: black, similar to RAL 9005
AAU731
Manufacturer product family
UCS 87-87
AAO057
Product type
UCS HH 87-87 9005
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink