??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
1292-82 - Instal. housing front ring KompaX®
Bill of material
1292-82
CNSORDERNO
Art. No.
1292-82
BZ
Designation
Installation housing front ring KompaX®, ceiling exit Ø 145 mm, in facing concrete version
LOD
Level of details
DA
Ceiling exit (CE) Ø
145 mm
LB
Min. luminaire covering Ø
157 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
25.900 g
CNSVOLUMEEXACT
Single volume
1.090 l
CNSEAN
EAN code
4013456480629
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part with elastomer seal for ceiling exit (CE) Diameter 145 mm Luminaire trim min. diameter 157 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1292-82
ETIM40
ETIM 40
EC002472