??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1292355 - SAC-5P-M12MS CAN TR DS
Bill of material
PHOENIX CONTACT 1292355
MANUID
Product number of the Manufacturer
1292355
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination resistor
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS CAN TR DS
INTNO
International product number
4063151526108
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAS627
Weight of the individual packaging
12.120 g
AAG503
DC-isolation present
No
AAO663
GTIN
4063151526108
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Termination resistor
AAO057
Product type
SAC-5P-M12MS CAN TR DS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
90
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink