??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1292759 - ECS-EX 122X109-L-UV1-V
Bill of material
PHOENIX CONTACT 1292759
MANUID
Product number of the Manufacturer
1292759
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
outdoor housings, integrated pressure compensation membrane, Base, width: 172 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-EX 122X109-L-UV1-V
PREVIEW
Preview
INTNO
International product number
4063151526412
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
172 mm
BAA020
height
116 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
Black
AAF040
net weight
0.291 kg
BAB577
depth
64 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
AAO663
GTIN
4063151526412
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Electronics housing
AAO057
Product type
ECS-EX 122X109-L-UV1-V
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink