??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-02 - Conc. constr. junction casing
Bill of material
1295-02
CNSORDERNO
Order code
1295-02
BZ
Type
Conc. constr. junction casing, with plaster skin, 128 x 128 x 80 mm
LOD
Level of Details
L
Length
128 mm
B
Width
128 mm
T
Depth
80 mm
EFF
Entry fields
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
118.5 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456340312
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)