??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-73 - Earthing potent. equal. casing 10²
Bill of material
1295-73
CNSORDERNO
Order code
1295-73
BZ
Type
Earthing potent. equal. casing 10², for on-site concrete
LOD
Level of Details
L
Length
128 mm
B
Width
128 mm
T
Depth
80 mm
RL
Circular conductor 6-16²
1
LT
Cables 1.5-10²
6
EFF
Entry fields
8
CNSMASSEXACT
Individual net weight
118.5 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456340404
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)