??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1296379 - ME MAX 6,2 DKL WH
Bill of material
PHOENIX CONTACT 1296379
MANUID
Product number of the Manufacturer
1296379
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing, Cover, width: 6.3 mm, height: 40.2 mm, depth: 3.6 mm, color: white (9016)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 6,2 DKL WH
INTNO
International product number
4063151534219
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink