??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 23
HELP_VARIABLE
Company
Sati
Description
12B-1 (19,05 x 11,68 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Bill of material
TS11023
CODE
Code
P
Pitch
19.05 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19 mm
C
Radius width
2.0 mm
H1
Tooth width
11.1 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
1