??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sati
Description
12B-3 (19,05 x 11,68 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RT11057
CODE
Code
P
Pitch
19.050 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19 mm
C
Radius width
2 mm
L
Tooth width
11.1 mm
H3
Tooth width
49.8 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm