??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Sati
Description
12B R. 12,07 - Taper bored sprockets with induction hardened teeth (45 ÷ 55 HRC)
Bill of material
TS11T20
CODE
Code
P
Pitch
19.05 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19 mm
C
Radius width
2.0 mm
H1
Tooth width
11.1 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
1