??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1304990 - ICS50-C100X12-D2,4-TRG-1018
Bill of material
PHOENIX CONTACT 1304990
MANUID
Product number of the Manufacturer
1304990
DESCSHORT
Short Description
Upper housing part with touch display
DESCLONG
Long Description
DIN rail housing, Upper part, integrated 2.4" resistive touch display, interface: 4-wire SPI half duplex, width: 50 mm, height: 100 mm, depth: 12 mm, color: yellow (1018)
MANUTYPEDESC
Manufacturer Type Description
ICS50-C100X12-D2,4-TRG-1018
PREVIEW
Preview
INTNO
International product number
4063151552268
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
50 mm
BAA020
height
100 mm
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
yellow
AAF040
net weight
0.033 kg
BAB577
depth
12 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151552268
AAW338
Manufacturer product designation
Upper housing part with touch display
AAU734
Manufacturer product description
DIN rail housing, Upper part, integrated 2.4" resistive touch display, interface: 4-wire SPI half duplex, width: 50 mm, height: 100 mm, depth: 12 mm, color: yellow (1018)
AAU731
Manufacturer product family
ICS50
AAO057
Product type
ICS50-C100X12-D2,4-TRG-1018
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85480090
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink