??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_3701_231 - Cinch Connectivity Solutions
Bill of material
131-3701-231
PN
Part Number
131-3701-231
DESC
Description
SMB Jack, Straight PCB Bulkhead Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
4 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight