??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
13100 - Inductive Sensor
Bill of material
13100
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
13100
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 12mm, Active face, lateral, Plastic, PA12‐GF30, AC 2-wire, 20…250 VDC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101065855
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-Q12-AZ31X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink