??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1314533 - CRIMPFOX-TC HC 10
Bill of material
PHOENIX CONTACT 1314533
MANUID
Product number of the Manufacturer
1314533
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, contact connection type: Turned contacts, min. cross section: 6 mm², max. cross section: 10 mm², compression: Square crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-TC HC 10
PREVIEW
Preview
INTNO
International product number
4063151571146
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
BAA018
length
256 mm
BAC673
Max. cross section of line
10 mm^2
BAC736
Min. cross section of line
6 mm^2
BAD875
Net weight
738.600 g
AAG666
grip casing
multi component sleeves
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
2
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
Yes
AAO663
GTIN
4063151571146
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for solid contacts from the CK4.0 ED... series, two marked die stations, unlockable pressure lock, lateral entry, incl. positioning tool
AAO057
Product type
CRIMPFOX-TC HC 10
AAY811
URI of the product
http://www.phoenixcontact.com/product/1314533
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink