??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1315210000 - UR20-16DI-P-PLC-INT
Bill of material
Weidmueller 1315210000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1315210000
MANUTYPEDESC
Manufacturer Type Description
UR20-16DI-P-PLC-INT
DESCSHORT
Short Description
Digital input module (I/O)
DESCLONG
Long Description
Digital input module for transmission of binary signals.
GTIN
4050118118179
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.085 kg
BAB577
depth
81.573 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL