??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1319205 - ME MAX 22,5 GEH-R CL3-3 BU5010
Bill of material
PHOENIX CONTACT 1319205
MANUID
Product number of the Manufacturer
1319205
DESCSHORT
Short Description
Housing half shell
DESCLONG
Long Description
DIN rail housing, Housing half shell (right), tall design, with vents, color: gentian blue (5010), cross connection: DIN rail connector (optional)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 22,5 GEH-R CL3-3 BU5010
PREVIEW
Preview
INTNO
International product number
4063151602970
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAG975
degree of protection
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
gentian blue
AAF040
net weight
0.028 kg
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151602970
AAW338
Manufacturer product designation
Housing half shell
AAU734
Manufacturer product description
DIN rail housing, Housing half shell (right), tall design, with vents, color: gentian blue (5010), cross connection: DIN rail connector (optional)
AAU731
Manufacturer product family
ME MAX...3-3
AAO057
Product type
ME MAX 22,5 GEH-R CL3-3 BU5010
AAY811
URI of the product
http://www.phoenixcontact.com/product/1319205
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink