??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1319206 - ME MAX 45 MT CL 3-3 BU 5010
Bill of material
PHOENIX CONTACT 1319206
MANUID
Product number of the Manufacturer
1319206
DESCSHORT
Short Description
Intermediate element
DESCLONG
Long Description
DIN rail housing, Intermediate element, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 112.85 mm, color: blue (5015)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 MT CL 3-3 BU 5010
PREVIEW
Preview
INTNO
International product number
4063151602987
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAG975
degree of protection
IP20
BAF016
width
22.600 mm
BAA020
height
99 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Blue
AAF040
net weight
0.020 kg
BAB577
depth
112.850 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151602987
AAW338
Manufacturer product designation
Intermediate element
AAU734
Manufacturer product description
DIN rail housing, Intermediate element, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 112.85 mm, color: blue (5015)
AAU731
Manufacturer product family
ME MAX...3-3
AAO057
Product type
ME MAX 45 MT CL 3-3 BU 5010
AAY811
URI of the product
http://www.phoenixcontact.com/product/1319206
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink