??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1319569 - PLD E 409 W 350
Bill of material
PHOENIX CONTACT 1319569
MANUID
Product number of the Manufacturer
1319569
DESCSHORT
Short Description
LED enclosure light
DESCLONG
Long Description
LED enclosure light, 24 V AC/DC ... 240 V AC/DC, length: 350 mm, degree of protection: IP20, can be swiveled (±90° swivel range), including mounting accessories
MANUTYPEDESC
Manufacturer Type Description
PLD E 409 W 350
PREVIEW
Preview
INTNO
International product number
4063151602888
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAA018
length
350 mm
BAB664
material
Polycarbonate
AAB414
Design of the electrical connection
Push-in connection
BAC534
Lamp performance
6 W
BAD925
Design of radiation source
LED
BAD180
plug socket present
No
BAD340
On-Off switch present
No
AAB768
light sensor present
No
AAB771
magnetic fastening present
No
AAO663
GTIN
4063151602888
AAW338
Manufacturer product designation
LED enclosure light
AAU734
Manufacturer product description
LED enclosure light, 24 V AC/DC ... 240 V AC/DC, length: 350 mm, degree of protection: IP20, can be swiveled (±90° swivel range), including mounting accessories
AAO057
Product type
PLD E 409 W 350
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94054231
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink