??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_3711_201 - Cinch Connectivity Solutions
Bill of material
133-3711-201
PN
Part Number
133-3711-201
DESC
Description
MCX Jack, Straight PCB Surface Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight