??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1334950000 - UC20-WL2000-AC
Bill of material
Weidmueller 1334950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1334950000
MANUTYPEDESC
Manufacturer Type Description
UC20-WL2000-AC
DESCSHORT
Short Description
Control web-based
DESCLONG
Long Description
Web-based industrial controller (PLC) including web-engineering-tool.
GTIN
4050118138351
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.232 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85371098
URL
URL