??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1335856 - BC 71,6 DKL R D2,4 TCG BK
Bill of material
PHOENIX CONTACT 1335856
MANUID
Product number of the Manufacturer
1335856
DESCSHORT
Short Description
Housing cover with touch display
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), integrated capacitive 2.4" touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI, width: 71.6 mm, height: 45 mm, depth: 13.5 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
BC 71,6 DKL R D2,4 TCG BK
PREVIEW
Preview
INTNO
International product number
4063151637569
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAG975
degree of protection
IP20
BAF016
width
71.600 mm
BAA020
height
45 mm
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
Black
AAF040
net weight
0.041 kg
BAB577
depth
13.500 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151637569
AAW338
Manufacturer product designation
Housing cover with touch display
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), integrated capacitive 2.4" touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI, width: 71.6 mm, height: 45 mm, depth: 13.5 mm, color: black (9005)
AAU731
Manufacturer product family
BC 71,6
AAO057
Product type
BC 71,6 DKL R D2,4 TCG BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink