??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1337344 - KP BC K6 C2 P7
Bill of material
PHOENIX CONTACT 1337344
MANUID
Product number of the Manufacturer
1337344
DESCSHORT
Short Description
Membrane keypad
DESCLONG
Long Description
Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 6 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
MANUTYPEDESC
Manufacturer Type Description
KP BC K6 C2 P7
PREVIEW
Preview
INTNO
International product number
4063151639815
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
34
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
AAF040
net weight
0.004 kg
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151639815
AAW338
Manufacturer product designation
Membrane keypad
AAU734
Manufacturer product description
Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 6 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
AAU731
Manufacturer product family
BC
AAO057
Product type
KP BC K6 C2 P7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85365011
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink