??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1339336 - M23-17P1N12WB00S
Bill of material
PHOENIX CONTACT 1339336
MANUID
Product number of the Manufacturer
1339336
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 17, Direction of rotation: Standard, type of contact: Pin, Solder connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N
MANUTYPEDESC
Manufacturer Type Description
M23-17P1N12WB00S
PREVIEW
Preview
INTNO
International product number
4063151643867
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAC108
Degree of protection (IP), mounted
IP68
BAA039
max. operating ambient temperature
105 °C
AAC049
PE connection present
No
AAC103
screen connection present
No
AAO663
GTIN
4063151643867
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 17, Direction of rotation: Standard, type of contact: Pin, Solder connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N
AAO057
Product type
M23-17P1N12WB00S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink