??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1339920000 - UR20-SM-ACC
Bill of material
Weidmueller 1339920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1339920000
MANUTYPEDESC
Manufacturer Type Description
UR20-SM-ACC
DESCSHORT
Short Description
Safety power feed module (I/O)
DESCLONG
Long Description
Safety IO module for power refreshing of input or output current paths of following modules.
GTIN
4050118144727
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAB577
depth
33.591 mm
BAA020
height
113.310 mm
BAF016
width
11.400 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL