??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340133 - NBC-COX-CNM/1.5-M/COX-CLM
Bill of material
PHOENIX CONTACT 1340133
MANUID
Product number of the Manufacturer
1340133
DESCSHORT
Short Description
Coaxial cable
DESCLONG
Long Description
Coaxial cable, 50 Ω, length: 1.5 m, N(m) - RSMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.7 dB, 2.4 GHz 1.1 dB, 5.8 GHz 1.8 dB, 7.25 GHz 2.1 dB
MANUTYPEDESC
Manufacturer Type Description
NBC-COX-CNM/1.5-M/COX-CLM
PREVIEW
Preview
INTNO
International product number
4063151646035
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA351
color
Black
AAK322
cable type
Coaxial, 4.9 mm, FRNC, 50 Ω
BAI969
Length
1.500 m
BAF281
Use for product
Coaxial cable
AAO663
GTIN
4063151646035
AAW338
Manufacturer product designation
Coaxial cable
AAU734
Manufacturer product description
Coaxial cable, 50 Ω, length: 1.5 m, N(m) - RSMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.7 dB, 2.4 GHz 1.1 dB, 5.8 GHz 1.8 dB, 7.25 GHz 2.1 dB
AAO057
Product type
NBC-COX-CNM/1.5-M/COX-CLM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85442000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink