??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340435 - UM-PRO 72 PROFIL L4,0CM GY7035
Bill of material
PHOENIX CONTACT 1340435
MANUID
Product number of the Manufacturer
1340435
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, color: light grey (7035), profile width (internal): 72 mm, length: 40 mm, depth: 19.8 mm
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 72 PROFIL L4,0CM GY7035
PREVIEW
Preview
INTNO
International product number
4063151646912
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
40 mm
BAA351
color
light grey
AAF040
net weight
0.025 kg
BAB577
depth
19.800 mm
BAB664
material
Polyamide (PA)
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151646912
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, color: light grey (7035), profile width (internal): 72 mm, length: 40 mm, depth: 19.8 mm
AAO057
Product type
UM-PRO 72 PROFIL L4,0CM GY7035
AAY811
URI of the product
http://www.phoenixcontact.com/product/1340435
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink