??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
13424 - Inductive Sensor
Bill of material
13424
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
13424
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 20 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066937
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-K40SR-FZ3X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink