??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1342931 - ME MAX - DEV-PCB-01
Bill of material
PHOENIX CONTACT 1342931
MANUID
Product number of the Manufacturer
1342931
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing, color: green
MANUTYPEDESC
Manufacturer Type Description
ME MAX - DEV-PCB-01
PREVIEW
Preview
INTNO
International product number
4063151655174
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
green
AAF040
net weight
0.030 kg
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151655174
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
Perfboard for the ME-MAX DEV-KIT; for 4-pos. MSTBO header; ideal for manual soldering
AAO057
Product type
ME MAX - DEV-PCB-01
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink