??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1343380 - FOC-FDX20-PP-SCD6-OM1-PT9
Bill of material
PHOENIX CONTACT 1343380
MANUID
Product number of the Manufacturer
1343380
DESCSHORT
Short Description
Splice box
DESCLONG
Long Description
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-PP-SCD6-OM1-PT9
INTNO
International product number
4063151655228
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink