??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1343382 - FOC-FDX20-PP-SCD6-OSA-PT9
Bill of material
PHOENIX CONTACT 1343382
MANUID
Product number of the Manufacturer
1343382
DESCSHORT
Short Description
Splice box
DESCLONG
Long Description
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-PP-SCD6-OSA-PT9
PREVIEW
Preview
INTNO
International product number
4063151655143
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
40 mm
BAA020
height
130 mm
AAF040
net weight
0.022 kg
BAB577
depth
115 mm
BAD982
Fiber type
Single mode fiberglass, 9/125 µm
AAO663
GTIN
4063151655143
AAW338
Manufacturer product designation
Splice box
AAU734
Manufacturer product description
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
AAO057
Product type
FOC-FDX20-PP-SCD6-OSA-PT9
AAY811
URI of the product
http://www.phoenixcontact.com/product/1343382
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink