??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1343385 - FOC-FDX20-PP-LCD6/LCD6:ME-MM
Bill of material
PHOENIX CONTACT 1343385
MANUID
Product number of the Manufacturer
1343385
DESCSHORT
Short Description
Distributor
DESCLONG
Long Description
Distributor, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-PP-LCD6/LCD6:ME-MM
PREVIEW
Preview
INTNO
International product number
4063151655068
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
40 mm
BAA020
height
130 mm
AAF040
net weight
0.022 kg
BAB577
depth
115 mm
BAD982
Fiber type
Multimode fiberglass
AAO663
GTIN
4063151655068
AAW338
Manufacturer product designation
Distributor
AAU734
Manufacturer product description
Distributor, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
AAO057
Product type
FOC-FDX20-PP-LCD6/LCD6:ME-MM
AAY811
URI of the product
http://www.phoenixcontact.com/product/1343385
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink