??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1345240000 - IE-SW-VL08MT-5TX-1SC-2SCS
Bill of material
Weidmueller 1345240000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1345240000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-VL08MT-5TX-1SC-2SCS
DESCSHORT
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118149708
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.890 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL