??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13471 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
13471
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
13471
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 20…250 VAC, Rectangular, height 34 mm, Metal, GD-Zn, Magnetic-inductive sensor, AC 2-wire, 20…250 VAC, NO contact, Connector, 1/2"
EAN
4047101001228
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-IKM-AZ3X2-B3131
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink