??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1348793 - UM-ALU 4-72 PROFILE 66
Bill of material
PHOENIX CONTACT 1348793
MANUID
Product number of the Manufacturer
1348793
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 72 mm, profile width (external): 75 mm, length: 66 mm, depth: 29.4 mm
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-72 PROFILE 66
PREVIEW
Preview
INTNO
International product number
4063151667238
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
66 mm
BAA020
height
75 mm
BAA351
color
aluminum
AAF040
net weight
0.052 kg
BAB577
depth
29.400 mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151667238
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 72 mm, profile width (external): 75 mm, length: 66 mm, depth: 29.4 mm
AAU731
Manufacturer product family
UM-ALU 4-72
AAO057
Product type
UM-ALU 4-72 PROFILE 66
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink