??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1359873 - ME MAX 45 F G 3-3 BUGY MOQ100
Bill of material
PHOENIX CONTACT 1359873
MANUID
Product number of the Manufacturer
1359873
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
DIN rail housing, Complete housing with metal foot catch, flat design, without vents, width: 45.2 mm, height: 85 mm, depth: 92 mm, color: blue grey (7031), cross connection: DIN rail connector (optional)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 F G 3-3 BUGY MOQ100
INTNO
International product number
4063151689872
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink