??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1377629 - BC 17,8 UT HBUS BK VPE280
Bill of material
PHOENIX CONTACT 1377629
MANUID
Product number of the Manufacturer
1377629
DESCSHORT
Short Description
Mounting base housing
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 17.8 mm, height: 89.7 mm, depth: 20.3 mm, color: black (9005), cross connection: DIN rail connector (optional), number of positions cross connector: 16
MANUTYPEDESC
Manufacturer Type Description
BC 17,8 UT HBUS BK VPE280
PREVIEW
Preview
INTNO
International product number
4063151744540
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
17.800 mm
BAA020
height
89.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.011 kg
BAB577
depth
20.300 mm
BAB664
material
Polycarbonate
AAS577
Power loss output capacity [Ple]
2.950 W
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151744540
AAW338
Manufacturer product designation
Mounting base housing
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 17.8 mm, height: 89.7 mm, depth: 20.3 mm, color: black (9005), cross connection: DIN rail connector (optional), number of positions cross connector: 16
AAU731
Manufacturer product family
BC UT HBUS
AAO057
Product type
BC 17,8 UT HBUS BK VPE280
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
280
QUANTITYINT
Quantity Scale
280
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink